BF-EXTENDERBT

PRODUCTION

Part Details

  • Bluegiga WT12 module based on CSR's BC04 chipset.
  • Bluetooth radio antenna, Fully implemented protocol stack, HCI and iWRAP firmware.
  • USB interface; Full speed USB interface for communicating with other compatible digital devices. The module acts as a USB peripheral.
  • UART interface; Standard UART interface for communicating with other serial devices, Supports hardware flow control.
  • Expansion interface; Allows other EZ-Extenders to be stacked.
  • Compatible boards: BF518 and BF526 EZ-Board and EZ-KIT Lites, BF537 and BF548 EZ-KIT Lites and BF537 STAMP board
BF-EXTENDERBT
Ask a Question
Learn More

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on BF-EXTENDERBT yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed