ADT7519

Obsolete

SPI/I2C Compatible, Temperature Sensor, 4-Channel ADC and Quad Voltage Output

Part Details

  • ADT7519 - Four 8-Bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • 10-bit 4-channel ADC
  • DC input bandwidth
  • Input range: 0 V to 2.28 V
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy:
    ±0.5°C typ
  • Supply range: 2.7 V to 5.5 V
  • DAC output range: 0 V to 2 VREF
  • Power-down current: <10 µA

ADT7519
SPI/I2C Compatible, Temperature Sensor, 4-Channel ADC and Quad Voltage Output
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADT7516 PRODUCTION SPI/I2C Compatible,Temperature Sensor, 4-Channel ADC and Quad Voltage Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed