Documentation Errata for ADSP-TS101 TigerSHARC Processor Hardware Reference

Chapter: 2 / Page 22

Doc ID: DOC-620

Change

The IDCODE register is missing from Table 2-12 (Debug Register Groups for 0x1B Register Numbers). Add IDCODE as the last entry in the table as follows:

Addition to Debug Register Groups for 0x1B Register Numbers (Table 2-12)
Register NameRegister TypeDirect
Memory
Address
Remarks
IDCODEID Code0x18037AReset value 0xX27811CB

Chapter: 2 / Page 25

Doc ID: DOC-621

Change

Following Figure 2-3 (PRFM Register Bit Descriptions), add the following new section describing the IDCODE register. (For a better idea of how this information will be formatted in its final form, see ADSP-TS201 TigerSHARC Processor Hardware Reference page 2-83).

Silicon Version and ID Code (IDCODE) Register


The IDCODE register indicates processor model ID and silicon version. The IDCODE register's reset value is 0xV278 11CB (where V is version).

31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16
0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0


IDCODE31-28: Silicon Version
IDCODE27-0: IDCODE (0x278 11CB)1

1 The IDCODE27-0 field includes bits 27-0 (bits 15-0 not shown).

Figure 2-xx. IDCODE (Upper) Register Bit Descriptions

Chapter: 3 / Page 3

Doc ID: DOC-623

Change

Add the following info note after the bullet list:

(i) Emulation mode is used by debugger software (for example, the VisualDSP debugger with an emulator target). Information about emulation mode is particularly useful for developers of emulator software.

Chapter: 5 / Page 36

Doc ID: DOC-595

Change

The DMA request (DMARx asserted) signals indicated in Figure 5-18 and Figure 5-19 are not required. The following changes are needed:

  • Remove the DMARx signal from both figures.
  • The captions for these figures should change to:
    • Figure 5-18. FLYBY Write from I/O Device to SDRAM
    • Figure 5-19. FLYBY Read from SDRAM to I/O Device
  • Change the first bullet in the description of figure 5-18 to:
    • Back to back quad-word writes from I/O Device to SDRAM occur.
  • Change the first bullet in the description of figure 5-19 to:
    • Back to back quad-word reads from SDRAM to I/O Device occur.

Chapter: 6 / Page 27

Doc ID: DOC-640

Change

In table 6-10 (Data Throughput Rates), the formulas in the last two rows need to be updated. Change from:

Autorefresh before read Read ...
1 word/17 cycle

6 + 2(tRP + tRAS + tRCD + CL)
Autorefresh before write ...
1 word/11 cycle

2 + 2(tRP + tRAS + tRCD)


Change to:
Autorefresh before read Read ...
1 word/17 cycle

(6 + 2tRP + tRAS + tRCD + CL)
Autorefresh before write ...
1 word/11 cycle

(2 + 2tRP + tRAS + tRCD)

Chapter: N/A / Page 6

Doc ID: DOC-568

Change

In the Preface, the European Fax number is incorrect. Use +49-89-76903-157 instead.

In the Preface, the IP address of the FTP server is no longer valid. Use ftp://137.71.25.69 instead.


Last Update Date: May 8 2017