ADSP-SC591

Obsolete

Up to 800 MHz SHARC+® DSP w/ Integrated Arm® Cortex®-A5

Viewing:

Part Details

SHARC+ Core Infrastructure
  • 800 MHz (max) Core clock frequency
  • 640KB on-chip Level 1 (L1) SRAM memory (with parity) increases low latency performance
  • 32-bit, 40-bit & 64-bit floating point support
  • 32-bit fixed point
  • Byte, short-word, word, long-word addressed
Arm Core Infrastructure
  • 800 MHz Arm Cortex-A5 (with Neon/FPU)
  • 32 kByte/32 kByte L1 Instr./Data Cache
  • 256 kByte L2 Cache
Memory
  • 1024 KB on-chip Level 2 (L2) SRAM with ECC protection - eliminates need for external memory in many use cases
  • Level 3 (L3) interface optimized for low system power, providing 16-bit interface to DDR3 (supporting 1.35 V capable DDR3L devices)
16-bit DDR/DDR3L Memory Controller
  • 1.35V support for DDR3L
Advanced Hardware Accelerators
  • Enhanced FIR/IIR offload engines running at Core clock frequency for added processing power
  • Security Crypto Engines with OTP
Powerful DMA System
Innovative Digital Audio Interface (DAI) includes:
  • 8x Full SPORT interfaces w/TDM & I2S modes
  • 2x S/PDIF Rx/Tx, 8 ASRC pairs
  • 8x Precision Clock Generators
  • 2x 4-channel PDM Mic Inputs
  • 40 Buffers
Other Peripheral Connectivity / Interfaces
  • 2x Quad SPI, 1x Octal SPI
  • MLB 3-pin / 6-pin
  • 6x I2C,3x UARTs
  • 2x Link Ports
  • 16x General Purpose Timer, 1x General Purpose Counter
  • 3x Watchdog Timers
  • ePPI
  • USB 2.0 HS OTG Controller
  • 10/100 EMAC
  • 10/100/1000 EMAC w/AVB and 1588
  • 2x CAN FD
  • 8-ch 12bit Housekeeping ADC
  • 135 GPIO pins, 40 DAI pins
  • Thermal Sensor
Package
  • 17mm x 17mm (0.8mm pitch) 400-ball FCBGA
Additional Features
  • Security and Protection
    • Crypto hardware accelerators
    • Fast secure boot with IP protection
  • Enhanced FIR and IIR accelerators running up to 1 GHz
  • AEC-Q100 qualified for automotive applications
ADSP-SC591
Up to 800 MHz SHARC+® DSP w/ Integrated Arm® Cortex®-A5
ADSP-SC594 (Full-Featured Model) Processor Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

CrossCore® Utilities

CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.

View Details

Latest Discussions

No discussions on adsp-sc591 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed