ADSP-BF535

Obsolete

350 MHz Blackfin Processor for Internet Appliances

Part Details

  • High-performance: Up to 350MHz 16-bit dual-MAC DSP core
  • Flexible, software-controlled Dynamic Power Management
  • Enhanced media instructions for audio, image, and video multimedia applications
  • Integrated system peripherals including USB Device, PCI, serial ports, UARTs, SPI, timers

ADSP-BF535
350 MHz Blackfin Processor for Internet Appliances
Ask a Question

Documentation

User Guide 2

Application Note 52

Processor Manual 3

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Obsolete Data Sheet 1

Learn More

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

Blackfin Processors Software and Tools

Open Tool

Evaluation Kits

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator

Latest Discussions

No discussions on ADSP-BF535 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed