ADSP-BF534
PRODUCTIONBlackfin Processor with CAN Connectivity for Automotive & Industrial Applications
- Part Models
- 4
- 1ku List Price
- Starting From $18.03
Part Details
- Two-Wire Interface Controller
- 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
- Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
- Full SIMD architecture, including instructions for accelerated video and image processing
- Controller Area Network (CAN) 2.0B interface
- Up to 500MHz High Performance Blackfin processor
- Glueless Video Capture/Display Port
- Industrial and extended industrial temperature ranges
The Blackfin® Processor family has been expanded to address the need for embedded Controller Area Network (CAN) connectivity. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications.
The ADSP-BF534 is a functional extension of the popular ADSP-BF531 / ADSP-BF532 / ADSP-BF533 processors and is ideally suited for a variety of CAN networked applications. The ADSP-BF534 offers a high performance series for embedded applications such as automotive safety, automotive body control, automotive driver assistance, automotive entertainment, and industrial factory automation. This processor is ideally suited for a broad range of industrial, instrumentation, and medical applications that allow for scalability and CAN network connectivity that utilize a mix of control, plus signal processing in the end product for robust systems
Documentation
Data Sheet 1
User Guide 5
Application Note 54
Technical Articles 7
Processor Manual 2
Product Highlight 4
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Evaluation Kit Manual 9
Product Highlight 4
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF534BBCZ-4A | 182-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF534BBCZ-4B | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
ADSP-BF534BBCZ-5A | 182-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF534BBCZ-5B | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-BF534BBCZ-4A | PRODUCTION | |
ADSP-BF534BBCZ-4B | PRODUCTION | |
ADSP-BF534BBCZ-5A | PRODUCTION | |
ADSP-BF534BBCZ-5B | PRODUCTION | |
May 14, 2010 - 10_0110 Datasheet Update for ADSP-BF534/BF536/BF537 Products |
||
ADSP-BF534BBCZ-4A | PRODUCTION | |
ADSP-BF534BBCZ-4B | PRODUCTION | |
ADSP-BF534BBCZ-5A | PRODUCTION | |
ADSP-BF534BBCZ-5B | PRODUCTION | |
Feb 17, 2010 - 09_0173 Power-Up Reset timing specification change applicable to select Blackfin Processors. |
||
ADSP-BF534BBCZ-4A | PRODUCTION | |
ADSP-BF534BBCZ-4B | PRODUCTION | |
ADSP-BF534BBCZ-5A | PRODUCTION | |
ADSP-BF534BBCZ-5B | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View Details