ADSP-BF525

PRODUCTION

Low Power Blackfin Processor with Advanced Peripherals

Part Models
6
1ku List Price
Starting From $22.08

Part Details

  • Lockbox Secure Technology: Hardware-enabled security for code and content protection.
  • Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • NAND Flash Controller with 8-Bit interface for commands, addresses and data.
  • Connectivity: HS USB OTG, Host DMA Port, UART’s, SPORT’s, SPI and TWI.
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 289-ball, 12×12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
  • 208-ball, 17×17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C*)
ADSP-BF525
Low Power Blackfin Processor with Advanced Peripherals
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Application Note 47

Technical Articles 1

Processor Manual 3

Product Highlight 2

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More

Software Resources

Software & Tools Anomaly 1


Tools & Simulations


Evaluation Kits

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-BF527-EZLITE

The ADSP-BF527F EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF52x Blackfin processor family.

Features and Benefits

  • ADSP-BF527 Processor: 289 Ball mBGA, 600MHz; LFBGA-SS2, 12mmX12mm/0.5 pitch, 4L, (A02)
  • SDRAM: 64 MB, 32M x 16; Micron MT48LC32M16A2 3.3V
  • FLASH: 4 MB (2M x 16 ); Numonyx M29W320EB70ZE6E 3.3V
  • NAND FLASH: 4 Gb Numonyx NAND04; NAND04GW3B2B 3.3V
  • SPI FLASH: 16 Mb Numonyx M25P16-VMW6G 3.3V
  • Thumbwheel: CTS Corp, Rotary Encoder, 2 Bit Binary, CT2999-ND
  • Keypad: ACT-07-30008-000-R
  • UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
  • RTC Battery: 3.0 Volt Li-ION
  • LCD Display: Varitronix - Landscape QVGA, 5 in, 320x240, Touch Screen
  • Selectable Boot Mode
  • Audio I/O: Mic in, Line In, Headphone Out, Line Out

Product Details

The ADSP-BF527 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF527 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF527 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF527 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite ships with with a landscape, Low Power QVGA Touch Screen LCD panel, a set of Stereo Headphones and all of the necessary supplemental cables (USB, Ethernet, etc.).


CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
EVAL-BF527-EZLITE
The ADSP-BF527F EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF52x Blackfin processor family.

Latest Discussions

No discussions on ADSP-BF525 yet. Have something to say?

Start a Discussion on EngineerZone®