ADSP-BF523
PRODUCTIONLow Power Blackfin Processor with Advanced Peripherals
- Part Models
- 3
- 1ku List Price
- Starting From $19.57
Part Details
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- NAND Flash Controller with 8-Bit interface for commands, addresses and data.
- Connectivity: Host DMA Port, UART’s, SPORT’s, SPI and TWI.
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 289-ball, 12×12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
- 208-ball, 17×17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C*)
The ADSP-BF523 Blackfin Processor combines high performance, power efficiency and system integration to enable highly optimized designs without compromises. With built-in peripheral selectivity the BF523 provides the greatest flexibility for today’s most demanding convergent signal processing applications. With power consumption as low as 0.23 mW/MHz and performance up to 600 MHz, applications can now add greater signal processing performance without forgoing battery life.
Configured as a co-processor in applications where flexibility is required to support a variety of multimedia applications, the ADSP-BF523 offers the processing performance along with scaleable power management that provides developers that flexibility in their design. For battery powered applications that either enhance the multimedia experience or deliver a full Mobile TV implementation, the ADSP-BF523 represents the ideal solution to release design innovation.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF523 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Documentation
Data Sheet 1
User Guide 2
Application Note 47
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Product Highlight 1
Legacy Evaluation Kit Manual 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF523BBCZ-5A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
ADSP-BF523KBCZ-5 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) | ||
ADSP-BF523KBCZ-6A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-BF523BBCZ-5A | PRODUCTION | |
ADSP-BF523KBCZ-5 | PRODUCTION | |
ADSP-BF523KBCZ-6A | PRODUCTION | |
Feb 17, 2010 - 09_0173 Power-Up Reset timing specification change applicable to select Blackfin Processors. |
||
ADSP-BF523BBCZ-5A | PRODUCTION | |
ADSP-BF523KBCZ-5 | PRODUCTION | |
ADSP-BF523KBCZ-6A | PRODUCTION | |
Dec 14, 2009 - 09_0259 Datasheet Specification Change for ADSP-BF523/523C/525/525C/527/527C Blackfin Processors |
||
ADSP-BF523BBCZ-5A | PRODUCTION | |
ADSP-BF523KBCZ-5 | PRODUCTION | |
ADSP-BF523KBCZ-6A | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 2
Blackfin Processors Software and Tools
Open Tool
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF523 yet. Have something to say?
Start a Discussion on EngineerZone®