Data Sheet Errata
Documentation Errata for ADSP-BF51x Blackfin® Processor Hardware Reference
Doc ID: DOC-1501
Change
In Table 2-1, the ending address for starting address 0xFF80 8000
is incorrect. Instead of 0xFF9F FFFF
, the ending address should be 0xFF8F FFFF
.
Doc ID: DOC-1427
Change
The statement "The reset value of MSEL
is 0x5
." is incorrect. The reset value of MSEL
is actually 0x6
.
In addition, in Figure 8-4 on page 8-21, the binary value of the register should be 0000 1100 0000 0000
and the hexadecimal reset value should be 0x0C00
.
Doc ID: DOC-1532
Change
The SPI Serial Flash chapter now requires the following disclaimer:
Warning: This chapter describes the SPI flash memory in ADSP-BF51x processors whose part numbers end in 4F4. If the part number of your ADSP-BF51x processor ends in 4F16, please consult the product data sheet for accurate information regarding the SPI flash memory.
Doc ID: DOC-1758
Change
Under the "1, 2, or 3 External Frame Syncs" heading, the first statement erroneously indicates that the frame sync signals are level-sensitive.
The statement should read "The frame syncs are edge-sensitive signals.".
Last Update Date: Mar 15 2018