ADSP-BF504

PRODUCTION

Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications

Part Models
2
1ku List Price
Starting From $7.33
Viewing:

Part Details

  • Blackfin processor core with 400 MHz (800 MMACS) performance and 68KB L1 Memory
  • Low power dissipation
  • Two SPI, two SPORT, two UART and one PPI interface
  • ADC Control Module for glue-less interface to an external ADC with synchronized sampling
  • Two 3-phase PWM units
  • CAN Controller and Removable Storage Interfaces
  • Eight general purpose counters and two 32-bit up/down counters with rotary support
  • Twelve peripheral DMA channels and two memory to memory DMA channels
  • 12 × 12mm LFCSP package
  • Commercial and industrial temperature grades
ADSP-BF504
Low Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
ADSP-BF504 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 45

Technical Articles 2

Processor Manual 3

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations


Evaluation Kits

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-BF506F-EZLITE

BF506F EZ-KIT Lite for the ADSP-BF50x Blackfin Family

Features and Benefits

  • ADSP-BF506F Blackfin processor
  • Programmable VDDINT core power: AD5258 TWI digital potentiometer and ADP1715 low dropout linear regulator
  • Internal parallel flash memory: – 4 MB (2M x 16 bits)
  • SPI flash memory: Numonyx M25P16 – 16 Mb
  • Internal ADC: 2 MSPS, 12-bit, 3-channel SAR analog-to-digital converter, 12 single ended inputs, 6 differential inputs
  • Universal asynchronous receiver/transmitter (UART): ADM3202 RS-232 line driver/receiver, DB9 female connector
  • LEDs: Five LEDs: one board reset (red), three general-purpose (amber), and one power (green)
  • Push buttons: Three push buttons: one reset and two programmable flags with debounce logic
  • Expansion interface II: Next generation of the expansion interface design, provides access to most of the processor signals
  • Land grid array: Easy probing of all port pins
  • JTAG ICE 14-pin header
  • Bus powered
  • Evaluation version VisualDSP++ 5.0
  • USB Cable

Product Details

The ADSP-BF506F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF504/F and BF506F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF506F hardware and software development, and quickly prototype a wide range of applications. 
The EZ-KIT Lite includes an ADSP-BF506F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.


Ordering Information:
Part number: ADZS-BF506F-EZLITE


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-ADSP
EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
Emulator-USB & HP USB ICE
EVAL-BF506F-EZLITE
BF506F EZ-KIT Lite for the ADSP-BF50x Blackfin Family
ADZS-BF506F-EZLITEANGLE-web ADZS-BF506F-EZLITEBOTTOM-web ADZS-BF506F-EZLITETOP-web

Latest Discussions

Recently Viewed