ADSP-2196M
NOT RECOMMENDED FOR NEW DESIGNS16-bit Fixed-Point DSP, 160 MIPS, 40 Kbytes RAM
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 160 MIPS 16-bit fixed-point DSP
- 40 Kbytes of on-chip RAM, configured as 8K words 24-bit RAM and 8K words 16-bit RAM; 48 Kbytes of on-chip ROM configured as 16K by 24-bit words
- 16-bit parallel port interface supports SRAM, FLASH, or EPROM memory devices
- Host port with DMA capability for glueless interface to 8- or 16-bit host processors
- Three multichannel serial ports support A-law or µ-law companding, and T1/E1/H100 telecommunications standards
- UART Port; Two SPI-compatible ports with slave select hardware
- User selectable low-power operating modes
- 144 Lead LQFP Packages; -40ºC to +85ºC ambient temperature range
The ADSP-2196 is a 160 MIPS 16-bit fixed point DSP that is software compatible with DSPs in the ADSP-218x family, noted for its easy-to-use algebraic assembly syntax. Although the architectures are compatible, the ADSP-2196 architecture incorporates a number of enhancements that enables significant performance increases and improved C-compiler efficiency over its predecessor. The ADSP-2196 is available in a 144-lead LQFP package and is pin compatible with the ADSP-2191 with 64K words RAM and the ADSP-2195 with 32K words RAM and 16K words ROM. Pin to pin-compatibility allows programmers a simple migration path to smaller memory models to reduce system cost without hardware redesign.
Telephony Software Algorithms
For a complete solution, International Telecommunication Union (ITU) compliant high-quality speech codecs and robust echo cancellation software algorithms are available for the ADSP-2196 directly through ADI. This allows service providers to rapidly deploy high-quality, cost-effective and scalable next-generation voice convergent platforms.
ADI provides a selection of voice and tone detection algorithms that support the ADSP-2196 DSP. Algorithms such as: G.165, G.711, G.722, G.723, C.726, G.728, G.729, DTMF are some of many algorithms that can be easily integrated into your application.
Development Tools
The ADSP-2196 is supported by a complete set of software and hardware development tools including VisualDSP++™, evaluation boards, and JTAG emulators.
The VisualDSP++ integrated development and debug environment (IDDE) features an efficient C/C++ compiler, statistical profiling, and the new VisualDSP® Kernel (VDK) - all designed to make software development faster.
ADI makes it easier to evaluate the ADSP-2196 for a specific application with the ADSP-219x EZ-KIT Lite™ evaluation system. The EZ-KIT Lite includes a monitor program that lets you download, execute and debug ADSP-219x programs.
Documentation
Data Sheet 1
Application Note 55
Processor Manual 6
Software Manual 9
Integrated Circuit Anomaly 1
Legacy Emulator Manual 2
Legacy Evaluation Kit Manual 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-2196MKSTZ-160 | 144-Lead LQFP (20mm x 20mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-2196MKSTZ-160 | PRODUCTION | |
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-2196MKSTZ-160 | PRODUCTION | |
Jun 25, 2009 - 08_0153 ADSP-2191 and ADSP-2196 Fab transfer from TSMC F5 to TSMC Fab3C |
||
ADSP-2196MKSTZ-160 | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADSP-2196MKSTZ-160 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Code Examples 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
ADSP-21xx Processors: Software and Tools
Open Tool
Evaluation Kits
Latest Discussions
No discussions on ADSP-2196M yet. Have something to say?
Start a Discussion on EngineerZone®