ADSP-2188N

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 256KB RAM

Part Models
2
1ku List Price
price unavailable

Part Details

  • Power-Down Mode Featuring Low CMOS Standby Power Dissipation with 200 CLKIN Cycle Recovery from Power-Down Condition
  • 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
  • Multifunction Instructions
  • Single-Cycle Instruction Execution
  • Single-Cycle Context Switch
  •  Low Power Dissipation in Idle Mode
  • 12.5 ns Instruction Cycle Time @1.8 V (Internal), 80 MIPS Sustained Performance
ADSP-2188N
16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 256KB RAM
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 62

Technical Articles 1

Processor Manual 5

Software Manual 9

Integrated Circuit Anomaly 1

Legacy Emulator Manual 3

Learn More

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

IBIS Model 1

ADSP-21xx Processors: Software and Tools

Open Tool

Evaluation Kits

eval board
218X-EMULATOR

EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Features and Benefits

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

Product Details

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.
 

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

218X-EMULATOR
EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Latest Discussions

No discussions on ADSP-2188N yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed