ADSP-2184L

NOT RECOMMENDED FOR NEW DESIGNS

16-bit, 40 MIPS, 3.3v, 2 Serial Ports, Host Port, 20KB RAM

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 25 ns instruction cycle time (40 MIPS)
  • 4K words of on-chip program RAM
  • 4K words of on-chip data memory RAM
  • 16-bit internal DMA port for high speed access to on-chip memory
  • 8-bit DMA port to byte memory for transparent program and data memory transfers
  • 1.4 mA/MIPS
  • Byte memory interface for storage of data tables and program overlays
  • Programmable memory strobe and separate I/O memory space permits "glueless" system
  • ADSP-2100 Family code and function compatible 100-lead LQFP
ADSP-2184L
16-bit, 40 MIPS, 3.3v, 2 Serial Ports, Host Port, 20KB RAM
ADSP-2184L-2185L-2186L-2187L-fbL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 16

Processor Manual 2

Software Manual 1

Integrated Circuit Anomaly 1

Legacy Emulator Manual 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on ADSP-2184L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed