ADSP-2184
NOT RECOMMENDED FOR NEW DESIGNS16-bit, 40 MIPS, 5v, 2 serial ports, host port, 20KB RAM
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 25 ns instruction cycle time (40 MIPS)
- 4K words of on-chip program RAM
- 4K words of on-chip data memory RAM
- 16-bit internal DMA port for high speed access to on-chip memory
- 8-bit DMA port to byte memory for transparent program and data memory transfers
- Byte memory interface for storage of data tables and program overlays
- Programmable memory strobe and separate I/O memory space permits "glueless" system
- ADSP-2100 Family code and function compatible
- 100-lead LQFP
- 1.4 mA/MIPS
The ADSP-2184 is a member of the ADSP-218x family. The ADSP-2184 is the lowest cost pin compatible device in the ADSP-218x family. It can be designed into systems the same way as all other ADSP-2100 devices. All previous ADSP-2100 code is code compatible to the ADSP-2184.
The ADSP-2184 combines the ADSP-2100 family base architecture (three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, and extensive interrupt capabilities.
BENEFITS
- Algebraic assembly language supports C language-style constructs for easy programming
- 100-lead LQFP package provides for space and power savings (16mm x 16mm)
- On-chip RAM and 4 DMA ports make reprogramming easy
- 16-bit DMA port makes bus interfacing easier
- 5 sleep and power-down modes maximize battery life
Documentation
Data Sheet 1
Application Note 63
Technical Articles 2
Processor Manual 4
Software Manual 5
Emulator Manual 1
Integrated Circuit Anomaly 1
Legacy Emulator Manual 1
Product Selection Guide 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-2184BSTZ-160 | 100-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-2184BSTZ-160 | PRODUCTION | |
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-2184BSTZ-160 | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADSP-2184BSTZ-160 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Code Examples 1
Software & Tools Anomaly 1
Evaluation Software 0
Tools & Simulations
ADSP-21xx Processors: Software and Tools
Open Tool