ADSP-2183

NOT RECOMMENDED FOR NEW DESIGNS

16-bit, 52 MIPS, 3.3 v, 2 serial ports, host port, 80 KB RAM

Viewing:

Part Details

  • 19 ns Instruction Cycle Time from 26.32 MHz Crystal @ 3.3 Volts
  • 52 MIPS Sustained Performance
  • 80K Bytes of On-Chip RAM, Configured as 16K Words On-Chip Program Memory RAM and 16K Words On-Chip Data Memory RAM
  • Dual Purpose Program Memory for Both Instruction and Data Storage
  • ADSP-2100 Family Code Compatible, with Instruction Set Extensions
  • 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory
  • 4 MByte Memory Interface for Storage of Data Tables and Program Overlays
  • 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers
ADSP-2183
16-bit, 52 MIPS, 3.3 v, 2 serial ports, host port, 80 KB RAM
ADSP-2183 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 64

Technical Articles 1

Processor Manual 4

Software Manual 5

Emulator Manual 1

Integrated Circuit Anomaly 1

Legacy Emulator Manual 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Designing with BGA

Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages

Open Tool

ADSP-21xx Processors: Software and Tools

Open Tool

Evaluation Kits

eval board
218X-EMULATOR

EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Features and Benefits

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

Product Details

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.
 

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-2189-EZKIT

EZ-KIT Lite Evaluation Kit for ADSP-218x Processor

Features and Benefits

  • ADSP-2189M DSP
  • Supports ADSP-218x DSP family
  • RS-232 interface port
  • 2Mbit or greater boot protected flash PROM
  • Expansion capabilities
  • Evaluation suite of VisualDSP++
  • Support for 2.5 and 3.3 I/O selectable
  • AD 73322 codec
  • CE certified

Product Details

The ADSP-2189M EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the powerful ADSP-218x DSP family architecture. The ADSP-2189M EZ-KIT Lite includes a stand-alone ADSP-2189M DSP board and fundamental code generation debug software. With this EZ-KIT Lite, users can learn about DSP hardware and software development and evaluate potential applications of the ADSP-218X M family of DSPs. The ADSP-2189M EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite product.


Demonstration programs shipped with this EZ-KIT Lite system include common signal processing algorithms such as convolution and Fibonacci calculations. Programs that demonstrate the use of the hardware features of the ADSP-2189M are provided including interrupts, overlays, timers and the on-board codec.


Part Number
ADZS-2189M-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

218X-EMULATOR
EZ-ICE® Serial Emulator for ADSP-218x Processor Family
EVAL-2189-EZKIT
EZ-KIT Lite Evaluation Kit for ADSP-218x Processor

Latest Discussions

No discussions on adsp-2183 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed