ADSP-2173

Obsolete

16-bit, 20 MIPS, 3.3v, 2 serial ports, host port

Viewing:

Part Details

  • 30 ns Instruction Cycle Time (33 MIPS) from 16.67 MHz Crystal at 5.0 V
  • 50 ns Instruction Cycle Time (20 MIPS) from 10 MHz Crystal at 3.3 V
  • ADSP-2100 Family Code & Function Compatible with New Instruction Set Enhancements for Bit Manipulation Instructions, Multiplication Instructions, Biased Rounding, and Global Interrupt Masking
  • Bus Grant Hang Logic
  • 2K Words of On-Chip Program Memory RAM
  • 2K Words of On-Chip Data Memory RAM
  • 8K Words of On-Chip Program Memory ROM (ADSP-2172)
  • 8- or 16-Bit Parallel Host Interface Port
  • 300 mW Typical Power Dissipation at 5.0 V at 30 ns
  • 70 mW Typical Power Dissipation at 3.3 V at 50 ns
ADSP-2173
16-bit, 20 MIPS, 3.3v, 2 serial ports, host port
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on adsp-2173 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed