Data Sheet Errata
Documentation Errata for ADSP-21467/ADSP-21469 SHARC Processor Data Sheet
Doc ID: DOC-1491
Change
Add the following entry to the Ordering Guide table
Addition to Ordering Guide Model Notes Temperature Range1 On-Chip SRAM Processor Instruction Rate (Max) Package Description Package Option ADSP-21467KBCZ-4A 2 0°C to +70°C 5 Mbits 450 MHz 324-Ball CSP_BGA BC-324-1
Referenced temperature is ambient temperature. The ambient temperature is not a specification. Please see Operating Conditions on Page 19 for junction temperature (TJ) ecification, which is the only temperature specification.
Z = RoHS compliant part.
Last Update Date: May 8 2017