ADSP-21467

Obsolete

High Performance Fourth Generation DSP

Part Details

  • 450 MHz core speed
  • 5 Mbits of on-chip RAM
  • 4 Mbits On-chip ROM embedded with industry-standard audio decode and post-processing algorithms available to qualified Dolby and DTS licensees only
  • FIR, IIR, and FFT accelerators
  • 16-bit wide DDR2 external memory interface
  • 2 Link Ports
  • Digital Applications Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
  • Fully enhanced DMA engine
  • 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • 2 SPI-compatible ports supporting master and slave modes
  • UART and Two-Wire Interface
  • 16 Pulse Width Modulation (PWM) channels
  • 3 full-featured timers
  • 324 ball PBGA package
  • Commercial temperature range (0 to 70)
ADSP-21467
High Performance Fourth Generation DSP
Ask a Question

Documentation

Data Sheet 1

Application Note 30

Technical Articles 1

Processor Manual 3

Product Highlight 1

Software Manual 9

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More

Software Resources

Software & Tools Anomaly 1


Tools & Simulations


Evaluation Kits

eval board
ADZS-21469-EZ-Board

SHARC 21469 EZ-Board for the ADSP-2146x SHARC Family

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 11 LEDs: 1 power (green), 1 board reset (red), 1 temperature limit (amber), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, WDT (Watch Dog Timer) system reset implementation, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The SHARC ADSP-2146x evaluation boards provide developers with a cost-effective method for initial evaluation of the ADSP-21469 and ADSP-21467 SHARC® Processors via a USB-based, PC-hosted tool set. With these kits, users can learn more about the processors hardware and software development, and quickly prototype a wide range of applications.

This evaluation boards is designed to be used in conjunction with either the CrossCore® Embedded Studio (CCES) or VisualDSP++® development environments to test the capabilities of the ADSP-2146x SHARC processors.

The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and ADSP-21469 assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers
  • Plot memory

Access to the processor from a personal computer (PC) is achieved through a USB port or an external JTAG emulator. The USB interface of the standalone debug agent gives unrestricted access to the ADSP-21469 processor and evaluation board’s peripherals. Analog Devices JTAG emulators offer faster communication between the host PC and target hardware.

To learn more about Analog Devices emulators and processor development tools, go to SHARC Processors Software and Tools

eval board
EVAL-BFSHUSB-EZEXT

The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • Temp Sensor: ADM1032 Two Wire Sensor
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB 2.0 device.


Ordering Information:
Part number: ADZS-BFSHUSB-EZEXT


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-SHAUDIO-EZEXT

The SHARC Audio extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by providing three AD1939 audio codecs and providing 24 channels of analog audio out, 12 channels of analog audio in. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • Analog audio interface
    • AD1939 – three Analog Devices 192 kHz audio codecs
    • 24 channels of audio out (twelve stereo channels)
    • Twelve channels of audio in (six stereo channels)
    • TDM and I2S modes at 48 KHz, 96 KHz, and 192 KHz sample rates
  • Single-ended input/output
    • Three RCA phono jack inputs (4 x 1)
    • Three RCA phono jack outputs (4 x 2)
  • Differential input/output
    • Two DB25 connector inputs
    • Three DB25 connector outputs

Product Details

The SHARC Audio EZ-Extender provides users the ability to evaluate audio application on the ADSP-214xx EZ-Board/ EZ-KIT Lite. Software examples are provided in the latest update of VisualDSP++.

The EZ-Extender consists of three Analog Devices AD1939 audio codecs and provides 24 channels of analog audio out, 12 channels of analog audio in. The primary codec operates in both in I2S and TDM mode and can run at sample rates of 48, 96, or 192 KHz. The other two codec are configured to operate in Dual Line TDM mode. The three codecs together can operate in dual line TDM mode for 24 analog channels out and 12 analog channels in at a sample rate of 192KHz.

The audio input and output is available via multiple RCA connectors. A group of switches are available if a user should decide to evaluate the audio codec inputs and outputs in a differential mode. (NOTE: DB25 to XLR cables are not supplied with the EZ-Extender).

Ordering Information:
Part number: ADZS-SHAUDIO-EZEXT

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-21469-EZLITE

The ADSP-21469 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-21467 and ADSP-21469 SHARC processor family.

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • UART: ADM3202 RS-232 line driver/receiver

Product Details

The ADSP-21469 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-2146x SHARC® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-21469 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-21469 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.

Ordering Information:
Part number: ADZS-21469-EZLITE

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

ADZS-21469-EZ-Board
SHARC 21469 EZ-Board for the ADSP-2146x SHARC Family
EVAL-BFSHUSB-EZEXT
The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-SHAUDIO-EZEXT
The SHARC Audio extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by providing three AD1939 audio codecs and providing 24 channels of analog audio out, 12 channels of analog audio in. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-21469-EZLITE
The ADSP-21469 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-21467 and ADSP-21469 SHARC processor family.

Latest Discussions

No discussions on ADSP-21467 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed