ADSP-21061L
NOT RECOMMENDED FOR NEW DESIGNSSHARC, 44MHz, 150 MFLOPS, 3.3v, floating point
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 50MHz (20ns instruction rate) SISD SHARC Core
- 150MFLOPs peak performance
- Code compatible with all SHARC processors
- Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
- 1Mbit of on-chip dual-ported SRAM
- Glueless connection for scalable DSP multiprocessing
- Two synchronous serial ports with independent transmit and receive functions
- 6 Channel DMA controller
- Host Processor Interface
The ADSP-21061L is the newest member of the powerful SHARC® family of floating point processors. The SHARC® are signal processing microcomputers that offer new capabilities and levels of integration and performance. The ADSP-21061L is the low power (3.3 volt) version of the ADSP-21061. The ADSP-21061L is a 32-bit processor optimized for high performance DSP applications. The ADSP-21061L combines the ADSP-21000 DSP core with a dual-ported on-chip SRAM and an I/O processor with a dedicated I/O bus to form a complete system-in-a-chip.
Fabricated in a high-speed, low-power CMOS process, the ADSP-21061L has a 25 ns instruction cycle time operating at 40 MIPS. With its on-chip instruction cache, the processor can execute every instruction in a single cycle.
The ADSP-21061L SHARC combines a high-performance floating-point DSP core with integrated, on-chip system features, including a 1 Mbit SRAM memory, host processor interface, DMA controller, serial ports and parallel bus connectivity for glueless DSP multiprocessing.
Documentation
Data Sheet 1
Application Note 38
Processor Manual 2
Integrated Circuit Anomaly 1
Legacy Emulator Manual 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21061LKBZ-160 | 225-Ball PBGA (23mm x 20mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 23, 2023 - 23_0004 Assembly Site Transfer of Select PBGA Products to ASE Kaohsiung (AEG) |
||
ADSP-21061LKBZ-160 | ||
Jul 14, 2021 - 20_0165 Assembly Transfer of Select PBGA Products to ASE Chungli (AET) |
||
ADSP-21061LKBZ-160 | ||
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-21061LKBZ-160 | ||
Dec 12, 2022 - 22_0066 Obsolescence of SHARC Processor products |
||
ADSP-21061LKBZ-160 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
BSDL Model File 2
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open ToolIBIS Model 1
Latest Discussions
No discussions on ADSP-21061L yet. Have something to say?
Start a Discussion on EngineerZone®