ADSP-2105

Obsolete

Single-Chip Microcomputers: 16-Bit, 20 MIPS, 5v, 1 Serial Port

Part Models
2
1ku List Price
price unavailable

Part Details

  • 25 MIPS, 40 ns Maximum Instruction Rate
  • Separate On-Chip Buses for Program and Data Memory
  • Program Memory Stores Both Instructions and Data (Three-Bus Performance)
  • Dual Data Address Generators with Modulo and Bit-Reverse Addressing
  • Efficient Program Sequencing with Zero-Overhead Looping: Single-Cycle Loop Setup
  • Three Edge- or Level-Sensitive Interrupts
  • Automatic Booting of On-Chip Program Memory from Byte-Wide External Memory (e.g., EPROM )
  • Double-Buffered Serial Ports with Companding Hardware, Automatic Data Buffering, and Multichannel Operation
  • ADSP-2111 Host Interface Port Provides Easy Interface to 68000, 80C51, ADSP-21xx, etc.
  • Automatic Booting of ADSP-2111 Program Memory Through Host Interface Port
ADSP-2105
Single-Chip Microcomputers: 16-Bit, 20 MIPS, 5v, 1 Serial Port
Ask a Question

Documentation

Application Note 58

Technical Articles 2

Processor Manual 1

Software Manual 5

Obsolete Data Sheet 1

Learn More

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on ADSP-2105 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed