ADR821

Obsolete

2.5V Low Power, Precision Reference and Op Amp

Part Details

  • 10-lead MSOP package
  • ±2.7 V to ±15 V operation
  • 400 µA supply current
  • Reference
    °0.2% initial accuracy
    15 ppm/°C temperature drift maximum
    +5 mA/−3 mA output drive
  • −40°C to +125°C temperature range
  • On-board precision resistors
  • Amplifier
    Rail-to-Rail input and output
    100 µV offset voltage typical @ ±15 V
    50 nA bias current
    Unity gain stable
    No phase reversal

Suggested Replacement Parts

ADR3525 RECOMMENDED FOR NEW DESIGNS

Micropower, Precision, Auto Qualified 2.5V Voltage Reference

ADR821
2.5V Low Power, Precision Reference and Op Amp
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
LT1635 PRODUCTION Micropower Rail-to-Rail Op Amp and Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed