ADR520

Obsolete

High Precision Shunt Mode Voltage Reference (2.048 V)

Part Details

  • Ultracompact SC70 and SOT-23-3 packages
  • Temperature coefficient: 40 ppm/°C (maximum)
  • 2× the temperature coefficient improvement over the LM4040
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.2%
  • Low output voltage noise: 14 μV p-p @
    2.5 V output
  • No external capacitor required
  • Operating current range: 50 μA to 15 mA
  • Industrial temperature range: −40°C to +85°C
ADR520
High Precision Shunt Mode Voltage Reference (2.048 V)
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on ADR520 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed