ADPL44001

RECOMMENDED FOR NEW DESIGNS

4V to 40V, 100mA, Ultra-Low Quiescent Current, Linear Regulator

Part Details

  • Easy to Use
    • Only 4 External Components Required
    • Stable with Tiny 4.7μF, 0805 Output Capacitor
    • All Ceramic Capacitors, Compact Layout
  • Reduces Number of Linear Regulators to Stock
    • Wide 4V to 40V Input Voltage Range
    • Adjustable 0.6V to 38V Output
    • Up to 100mA Load Current Capability
  • Operates Reliably in Adverse Industrial Environments
    • Built-In Output Voltage Monitoring with PGOOD Pin
    • High-Voltage ENABLE Input
    • Low 8μA Quiescent Current
    • Low Dropout Voltage of 560mV at 100mA
    • Overload Protection
    • Overtemperature Protection
    • Wide -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
ADPL44001
4V to 40V, 100mA, Ultra-Low Quiescent Current, Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADPL44001

Evaluation Kit for ADPL44001

Features and Benefits

  • Wide 4V to 40V Input Voltage Range
  • Jumper Configurable 12V, 5V, and 3.3V Outputs
  • Up to 100mA Load Current Capability
  • 8μA No-Load Supply Current
  • Active-High, Enable Input
  • PGOOD Output for Regulator Output Voltage Monitoring
  • Overload Protection
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The ADPL44001 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the ADPL44001 high-voltage, ultra-low quiescent current linear regulator. The EV kit operates over a wide input voltage range of 4V to 40V and provides up to 100mA load current. It draws only 8μA supply current under no-load conditions. The device is simple to use and easily configurable with minimal external components. It features overload current protection and thermal shutdown.

The EV kit consists of two circuits: one circuit is installed with the ADPL44001AZT+ in a 6-pin, compact TSOT package. The second circuit is installed with the ADPL44001ATT+ in a 6-pin (3mm x 3mm) TDFN package.

EVAL-ADPL44001
Evaluation Kit for ADPL44001

Latest Discussions

No discussions on ADPL44001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed