ADPD2214
ObsoleteLow Noise, High Sensitivity Optical Sensor with Green Bandpass Filter
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Ultrahigh detectivity photodetector
- 90 fA/√Hz (typical) ultralow noise floor
- Signal-to-noise ratio (SNR) near shot noise limit
- 137 μA (typical) of supply current when active (EE = 0 μW/cm2)
- 1 μA (typical) of supply current in standby
- High speed, deep junction photodiode
- Nominal linear output current: 240 μA (typical)
- Flexible output configuration
- Excellent pulse response
- High ambient light rejection
- Space-saving, 4 mm × 4 mm LFCSP package
The ADPD2214 is an optical sensor optimized for biomedical applications. Very low power consumption and near theoretical signal-to-noise ratio (SNR) are achieved by packaging an ultralow capacitance deep junction silicon photodiode operated in zero bias photoconductive mode with a low noise current amplifier. The ADPD2214 offers a typical 75 kHz bandwidth performance, which is well suited for use with pulsed excitation. The ADPD2214 uses very little power during operation and incorporates a power-down pin, enabling power cycling to optimize battery life in portable applications. The ADPD2214 provides shot noise limited performance, making it an excellent choice for measuring signals with the highest possible fidelity in low light conditions. This combination of low power, very high SNR, and electromagnetic interference (EMI) immunity enables low-power system solutions not possible with traditional photodiode (PD) and transimpedance amplifier (TIA) systems.
Applications
- Heart rate, pulse oximetry monitoring (photoplethysmography)
- Battery-powered medical sensors
- Chemical analysis
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADPD2214ACPZ-R7 | 10-Lead LFCSP (4mm x 4mm x 0.65mm w/ EP) | ||
ADPD2214ACPZ-RL | 10-Lead LFCSP (4mm x 4mm x 0.65mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 13, 2021 - 21_0072 Discontinuance of ADPD2214 |
||
ADPD2214ACPZ-R7 | ||
ADPD2214ACPZ-RL |
This is the most up-to-date revision of the Data Sheet.