ADPD174GGI

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Optical Module with Ambient Light Rejection and Three LEDs

Part Details

  • 2.8 mm × 6.5 mm module with integrated optical components
    2 green LEDs located on either side of the photodiode, 1 infrared LED, and 1 photodiode
  • True 3-channel 250 mA LED driver
  • Separate LED and AFE settings for each channel
  • Dual data registers for each LED return signal
  • 14-bit ADC
  • 20-bit burst accumulator enabling 20 bits per sample period
  • On-board sample to sample accumulator enabling up to 27 bits per data read
  • Custom optical package made to work under a glass window
  • Optimized SNR for signal limited cases
ADPD174GGI
Integrated Optical Module with Ambient Light Rejection and Three LEDs
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADPD174GGI yet. Have something to say?

Start a Discussion on EngineerZone®