ADPD142RI

Obsolete

Fully Integrated Photometric System with Ambient Light Rejection

Part Details

  • 2.8 mm × 5 mm module with integrated optical components
  • Red and infrared (IR) LEDs
  • Photodiode
  • True dual channel 250 mA LED driver
  • Separate LED and AFE settings for each channel
  • Dual data registers for each LED return signal
  • 14-bit ADC
  • 20-bit burst accumulator enabling 20 bits per sample period
  • On-board sample to sample accumulator enabling up to 27 bits per data read
ADPD142RI

Fully Integrated Photometric System with Ambient Light Rejection

Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed