ADPD103

NOT RECOMMENDED FOR NEW DESIGNS

Photometric Front End

Part Models
3
1ku List Price
Starting From $3.22
Viewing:

Part Details

  • Multifunction photometric front end
  • Fully integrated AFE, ADC, LED drivers, and timing core
  • Usable in a broad range of optical measurement applications, including photoplethysmography
  • Enables best-in-class ambient light rejection capability without the need for photodiode optical filters
  • Three 8 mA to 250 mA LED drivers
  • Separate data registers for each LED//photodiode combination
  • 1 to 8 optical inputs
  • Flexible, multiple, short LED pulses per optical sample
  • 20-bit burst accumulator enabling 20 bits per sample period
  • See data sheet for additional features
  • ADPD103
    Photometric Front End
    ADPD103 Functional Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    eval board
    EVAL-ADPD103

    ADPD103 Evaluation Board

    Features and Benefits

    • Supports the detection of UART 
    • UDP Transfer Capability 
    • ADPD103 full configuration 
      • Register Level 
      • Parameter Level 
    • Graph View 
      • Time Graph 
      • Frequency Graph 

    Product Details

    The EVAL-ADPD103Z-GEN evaluation board provides the user with a simple means of connecting their own optics to the ADPD103 photometric front end to evaluate the ADPD103 in a number of different applications, from vital signs monitoring to industrial sensing. The evaluation board includes the OpenMarket WaveTool graphical user interface (GUI) that provides the user with low level and high level configurability, real-time frequency and time domain analysis, and User Datagram Protocol (UDP) transfer capability so that the evaluation board can easily interface to the user’s development system.


    The USB port powers the EVAL-ADPD103Z-GEN. On-board voltage regulators provide voltage supplies for the ADPD103, ADuCM360, and FTDI Chip FT232. There are on-board regulators that provide 3.3 V and 4.3 V LED supplies, as well as a selectable option to add an external LED supply. The evaluation board provides an LED and photodiode (PD) for a finger photo-plethysmography (PPG) measurement that is useful for a quick functionality check of the evaluation system.


    The schematic and board layout, as well as the board itself, indicate signal names for easy identification. For additional information on the functionality of the ADPD103, refer to the ADPD103 datasheet.

    EVAL-ADPD103
    ADPD103 Evaluation Board
    EVAL-ADPD103Z Image

    Latest Discussions

    Recently Viewed