ADP5025

PRE-RELEASE

General Purpose PMU

Viewing:

Overview

  • Wide input range: 2.45V – 5.5V
  • 2.5MHz switching frequency to minimize external component size
  • Current mode architecture for best transient performance
  • Integrated high efficiency buck-boost regulator
  • Internal compensation
  • I2C programmable output voltages, soft start, and power sequencing
  • Integrated RTC and back-up battery charger
  • Integrated low noise LDO and keep alive LDO
  • 4mm x 4mm WLCSP Package

ADP5025 is the industry’s smallest PMU for digital cameras. The highly integrated power solution reduces PCB area and system cost by eliminating external regulators and minimizing passive components. The ADP5025 offers maximum flexibility via the programmable output voltages, sequencing, and soft start.

ADP5025
General Purpose PMU
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP5025 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed