ADP3500

CDMA Power Management System (Pre-Release)

Part Details

  • Handles all CDMA Baseband and RF/IF Power Management Functions
  • LDOs Optimized for Specific CDMA Subsystems
  • Four Backup LDOs for Stand-By mode operation
  • Four Li-Ion Battery Charge Modes
  • 5mA Pre Charge
  • Low Current Charge
  • Full Current Charge
  • Regulator mode (no current limit)
  • Ambient Temperature: -30 °C to +85 °C
  • 64pin 7 x 7 LQFP package
ADP3500
CDMA Power Management System (Pre-Release)
Ask a Question

Documentation

Application Note 1

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions