ADP3404
ObsoleteGSM Power Management System
Part Details
|
|
The ADP3404 is a multifunction power management system IC optimized for GSM cell phones. The wide input voltage range of 3.0 V to 7.0 V makes the ADP3404 ideal for both single cell Li-Ion and three cell NiMH designs. The current consumption of the ADP3404 has been optimized for maximum battery life, featuring a ground current of only 230 µA when the phone is in standby (digital LDO, analog LDO, and SIM card supply active). An undervoltage lockout (UVLO) prevents the startup when there is not enough energy in the battery. All four integrated LDOs are optimized to power one of the critical sub-blocks of the phone. Their novel anyCAP® architecture requires only very small output capacitors for stability, and the LDOs are insensitive to the capacitors’ equivalent series resistance (ESR). This makes them stable with any capacitor, including ceramic (MLCC) types for space-restricted applications.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ADP3404 yet. Have something to say?
Start a Discussion on EngineerZone®