ADP3331

NOT RECOMMENDED FOR NEW DESIGNS

High Accuracy, Ultra-Low Quiescent Current LDO; SOT-23

Part Models
1
1ku List Price
Starting From $1.40

Part Details

  • High Accuracy over Line and Load: ±0.7% @ 25°C, 1.4% over Temperature
  • Ultralow Dropout Voltage: 140 mV (Typ) @
    200 mA
  • Can Be Used as a High Current (>1 A) LDO Controller
  • Requires Only CO = 0.47 µF for Stability
  • anyCAP = Stable with Any Type of Capacitor (Including MLCC)
  • Current and Thermal Limiting
  • Low Noise
  • Low Shutdown Current: 10 nA Typical
  • 2.6 V to 12 V Supply Range
  • 1.5 V to 11.75 V Output Range
  • –40°C to +85°C Ambient Temperature
    Range
  • Ultrasmall Thermally Enhanced
    Chip-on-Lead™ SOT-23-6
    Lead Package
ADP3331
High Accuracy, Ultra-Low Quiescent Current LDO; SOT-23
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed