ADP3308

Obsolete

anyCAP® 50 mA Low Dropout Linear Regulator

Part Details

  • ±1.2% Accuracy Over Line and Load Regulations @ 25°C
  • Low Noise
  • Low Shutdown Current: 1 µA
  • Ultralow Dropout Voltage: 80 mV Typical @ 50 mA
  • 2.8 V to 12 V Supply Range
  • Requires Only CO = 0.47 µF for Stability
  • –20°C to +85°C Ambient Temperature
    Range
  • anyCAP = Stable with All Types of Capacitors (Including MLCC)
  • Current and Thermal Limiting
  • Several Fixed Voltage Options
  • Ultrasmall SOT-23-5 Package
  • Excellent Line and Load Regulations
ADP3308
anyCAP® 50 mA Low Dropout Linear Regulator
Ask a Question

Documentation

Learn More

Latest Discussions