ADP3302
ObsoleteHigh Precision anyCAP® Dual Low Dropout Linear Regulator
Part Details
The ADP3302 is a member of the ADP330X family of precision micropower low dropout anyCAP® regulators. The ADP3302 contains two fully independent 100 mA regulators with separate shutdown and merged error outputs. It features 1.4% overall output accuracy and very low, 120 mV typical, dropout voltage.
The ADP3302 has a wide input voltage range from +3 V to +12 V. It features an error flag that signals when either of the two regulators is about to lose regulation. It has short circuit current protection as well as thermal shutdown.
The ADP3302's enhanced lead frame design allows for a maximum power dissipation of 630 mW @ +70°C ambient temperature and 1.0 W at room temperature without any external heat sink.
anyCAP® is a registered trademark of Analog Devices, Inc.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on adp3302 yet. Have something to say?
Start a Discussion on EngineerZone®