ADP1740

PRODUCTION

2 A, Low VIN Dropout, Linear Regulator

Part Details

  • Maximum output current: 2 A
  • Input voltage range: 1.6 V to 3.6 V
  • Low shutdown current: 2 μA
  • Low dropout voltage:
    160 mV @ 2 A load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2%
  • 7 fixed output voltage options with soft start:
    0.75 V to 2.5 V (ADP1740)
  • Adjustable output voltage options with soft start: 0.75 V to 3.3 V (ADP1741)
  • High PSRR
    65 dB @ 1 kHz
    65 dB @ 10 kHz
    54 dB @ 100 kHz
  • 23 μV rms at 0.75 V output
  • Stable with small 4.7 μF ceramic output capacitor
  • Please see data sheet for additional features
ADP1740
2 A, Low VIN Dropout, Linear Regulator
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1741 PRODUCTION 2 A, Low VIN, Dropout, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP1740-0.75
  • ADP1740-1
  • ADP1740-1.1
  • ADP1740-1.2
  • ADP1740-1.3
  • ADP1740-1.5
  • ADP1740-1.8
  • ADP1740-2.5

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-FMCOMMS11-EBZ

Direct RF to Baseband Transmit Radio

Features and Benefits

  • TX
    • 16-bit 12GSPS RFDAC
    • JESD204B Interface
      • 8 lanes up to 12.5Gbps
    • 1x/2x/4x/6x/8x/12x/16x/24x/32x Interpolation
    • 64-bit NCO at max rate
    • Analog Modes of Operation:
      • Normal Mode: 6GSPS DAC rate
        • Synthesis up to 2.5GHz (1st Nyquist)
      • Mix Mode: 6GSPS DAC rate
        • Synthesis in 2nd & 3rd Nyquist zones
      • 2X Normal Mode: 12GSPS DAC rate
        • Synthesis up to 6GHz (1st Nyquist)
      • Excellent dynamic performance
  • RX
    • 3.2GHz full power bandwidth at 2.5GSPS
      • Noise Density = -149.5dBFs/Hz, ENOB = 9.5 bits
      • SFDR = 77 dBc at 1GHz Ain (2.5Gsps)
      • SFDR = 77dBc at 1.8GHz Ain (2.5Gsps)
    • +/-0.3 LSB DNL, +/-1.0 LSB INL
    • Dual supplies : 1.3V and 2.5V
    • 8 or 6 Lane JESD204B Outputs
    • Programmable clipping threshold for Fast Detect output
    • Two Integrated wide band digital down converters (DDC) per channel
      • 10-bit complex NCO
      • 2 cascaded half band filters (dec/8, dec/16)
    • Timestamp for synchronous processing alignment
      • SYSREF Setup/Hold detector
    • Programmable Interrupt (IRQ) event monitor

Product Details

The AD-FMComms11-EBZ board is a system platform board for communication infrastructure applications that demonstrates the Direct to RF (DRF) transmitter and observation receiver architecture. Using high sample rate RFDAC(s) and RFADC(s), a number of components in previous generation transmitters can be eliminated, such as mixers, modulators, IF amplifiers and filters. The objective being to bring the ADC or DAC as close to the antenna as possible, leading to possibly more cost effective and efficient communications solution.

It is composed of multi-GSPS RF ADC and DAC, AD9625 and AD9162 respectively. The transmit path contains a balun, low pass filter, gain block and variable attenuation to produce an output appropriate for a power amplifier module. Along the observation path, the PA output is coupled back into the board through a variable attenuator, a balun and finally the ADC. Clock management is taken care of on board; all the necessary clocks are generated from a reference. Power management is present as well.

eval board
AD-FMCDAQ2-EBZ

AD-FMCDAQ2-EBZ Evaluation Board

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities

Product Details

The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 14-output, 1GHz clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point-to-point communication systems

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

eval board
EVAL-ADP1740

ADP1740 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1740/ADP1741 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

AD-FMCOMMS11-EBZ
Direct RF to Baseband Transmit Radio
AD-FMCDAQ2-EBZ
AD-FMCDAQ2-EBZ Evaluation Board
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications
EVAL-ADP1740
ADP1740 Evaluation Board

Latest Discussions

Recently Viewed