ADP172

RECOMMENDED FOR NEW DESIGNS

300 mA, Low Quiescent Current, CMOS Linear Regulator

Part Models
12
1ku List Price
Starting From $0.39

Part Details

  • Maximum output current: 300 mA
  • Input voltage range: 1.6 V to 3.6 V
  • Low quiescent current
    • IGND = 23 μA with 0 mA load
    • IGND = 170 μA with 300 mA load
  • Low shutdown current: <1 μA
  • Low dropout voltage: 50 mV at 300 mA load
  • Output voltage accuracy: ±1%
  • Up to 31 fixed-output voltage options available from 0.8 V to 3.0 V
  • Accuracy over line, load, and temperature: ±3%
  • Stable with small 1 μF ceramic output capacitor
  • PSRR performance of 70 dB at 10 kHz and 73 dB at 1 kHz
  • Low noise: 30 μV rms at VOUT = 0.8 V
  • Current limit and thermal overload protection
  • Logic-controlled enable
  • Tiny 4-ball, 0.5 mm pitch WLCSP package

ADP172
300 mA, Low Quiescent Current, CMOS Linear Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP170 PRODUCTION 300 mA, Low Quiescent Current, fixed-output, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP172-0.9
  • ADP172-1
  • ADP172-1.2
  • ADP172-1.26
  • ADP172-1.5
  • ADP172-1.65
  • ADP172-1.7
  • ADP172-1.8
  • ADP172-2.1
  • ADP172-2.2
  • ADP172-2.9
  • ADP172-3

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP172

ADP172 Evaluation Board

Features and Benefits

  • Input voltage range: 1.6 V to 3.6 V 
  • Output current range: 0 mA to 300 mA 
  • Output voltage accuracy: ±1% 
  • Operating temperature range: −40°C to +125°C

Product Details

The ADP172 evaluation board is used to demonstrate the functionality of the ADP172 series of linear regulators. Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, a current meter, and load resistors.


For more information about the ADP172 linear regulator, see the ADP172 data sheet.

EVAL-ADP172
ADP172 Evaluation Board

Latest Discussions

Recently Viewed