ADP1713

PRODUCTION

300 mA, Low Dropout CMOS Linear Regulator

Part Models
6
1ku List Price
Starting From $0.59

Part Details

  • Maximum output current: 300 mA
  • Input voltage range: 2.5 V to 5.5 V
  • Light load efficient IGND = 75 μA with 100 μA load
  • Low shutdown current: <1 μA
  • Very low dropout voltage: 170 mV @ 300 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2%
  • See datasheet for additional features

ADP1713
300 mA, Low Dropout CMOS Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1712

ADP1712 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1712/ADP1713/ADP1714 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1713

ADP1713 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1712/ADP1713/ADP1714 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1712
ADP1712 Evaluation Board
EVAL-ADP1713
ADP1713 Evaluation Board

Latest Discussions

Recently Viewed