ADP1711

PRODUCTION

150 mA, Low Dropout, CMOS Linear Regulator

Part Models
5
1ku List Price
Starting From $0.49

Part Details

  • Maximum output current: 150 mA
  • Input voltage range: 2.5 V to 5.5 V
  • Light load efficient IGND = 35 μA with zero load IGND = 40 μA with 100 μA load
  • Low shutdown current: <1 μA
  • Low dropout voltage: 150 mV @ 150 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2%
  • Stable with small 1 μF ceramic output capacitor
  • 16 fixed output voltage options: 0.75 V to 3.3 V (ADP1710)
  • Adjustable output voltage option: 0.8 V to 5.0 V (ADP1710 Adjustable)
  • 16 fixed output voltage options with reference bypass: 0.75 V to 3.3 V (ADP1711)
  • High PSRR: 69 dB @ 1 kHz
ADP1711
150 mA, Low Dropout, CMOS Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADA4355

Evaluation System for the ADA4355

Features and Benefits

  • Complete hardware and software required to evaluate ADA4355 micro-module
  • Only four connections required
    • 12V power, 5V power, USB, fiber under test
  • All system control and measurement options provided via intuitive, user-friendly GUI

Product Details

The ADA4355 is a complete, high performance, current input µModule®. For space savings, the ADA4355 includes all required active and passive components to comprise a complete current-to-bits data acquisition channel supporting small form-factor optical modules as well as multi-channel systems.

The high-speed TIA of the device supports 10 ns pulse widths, allowing high spatial resolution for time-of-flight measurements. Additionally, the ADA4355 includes three TIA gain (TZ) settings to maximize dynamic range. An internal, selectable, analog low-pass filter (LPF) can limit the device bandwidth with a corner frequency of 100 MHz to minimize broadband noise while also serving as an anti-aliasing filter for the 125 MSPS ADC. For lower bandwidth signals or wider signal pulses (e.g. 20μs or larger), the filter can be set to a corner frequency of 1.0 MHz to provide additional noise reduction.

The 14-bit ADC converts the amplified voltage signal at a rate of up to 125 MSPS and outputs the digitized signals through two serial, low voltage differential signaling (LVDS) data lanes, operating at rates of up to 1 Gbps per lane. The data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.

The ADA4355 exhibits fast overdrive recovery from a large input current signal and is available in a 12 mm × 6mm CSP_BGA package with a −40°C to +85°C operating temperature range.

Applications

  • Current-to-voltage Conversion
  • Chemical analyzers
  • Mass spectroscopy
  • Time of Flight (ToF)
  • Fiber optic sensing

EVAL-ADP1711

ADP1711 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1711 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADA4355
Evaluation System for the ADA4355
EVAL-ADP1711
ADP1711 Evaluation Board

Latest Discussions

Recently Viewed