ADP1660

PRODUCTION

Dual 750 mA LED Flash Driver with I2C-Compatible Interface

Part Details

  • Ultracompact solution
    Small, 2 mm × 1.5 mm, 12-ball WLCSP package
    Smallest footprint, 1 mm height, 1 μH power inductor
  • High efficiency: 90% peak
    Reduces high levels of input battery current during flash
    Limits battery current drain in torch mode
  • I2C programmable
    Currents up to 750 mA in flash mode per LED with 7% accuracy flash conditions
    Torch mode
    Programmable DC battery current limit (4 settings)
  • See data sheet for additional features
ADP1660
Dual 750 mA LED Flash Driver with I2C-Compatible Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP1650/EVAL-ADP1660

Evaluating the ADP1650/ADP1660 LED Flash Driver with I2C-Compatible Interface

Features and Benefits

  • Input voltage range: 2.7 V to 5.0 V
  • Flash mode current up to
  • 500 mA for the ADP1650
  • 750 mA per LED for the ADP1660
  • Torch mode up to 200 mA
  • Programmable flash timer up to 1600 ms
  • Programmable DC battery current limit
  • Low-battery mode to reduce LED current automatically
  • ADP1660 allows independent triggering of each LED at a current level
  • Arduino-compatible
  • Dedicated header for I2C communication

Product Details

The ADP1650SHIELD-EVALZ/ADP1660SHIELD-EVALZ are designed to allow users to evaluate the features of the ADP1650 1.5 A light emitting diode (LED) flash driver and the ADP1660 dual 750 mA LED flash driver, both with an I2C-compatible interface. This evaluation board demonstrates the functions of the LED flash driver, such as the device information, voltage reference (VREF), general-purpose input and output (GPIO) and timer. In addition, this evaluation board features current settings, output mode, fault information, input controls, and low-battery mode.

This board is controlled using the EVAL-ADICUP3029 or a regular Arduino board to send and receive data from a Windows® PC graphical user interface (GUI) connected to a universal asynchronous receiver and transmitter (UART) and the ADP1650 or the ADP1660 LED flash driver by its I2C-compatible interface.

For full details on the ADP1650 and the ADP1660, see the ADP1650 and the ADP1660 data sheets, which must be consulted with the user guide while working with the ADP1650SHIELDEVALZ/ADP1660SHIELD-EVALZ board.

EVAL-ADP1650/EVAL-ADP1660
Evaluating the ADP1650/ADP1660 LED Flash Driver with I2C-Compatible Interface

Latest Discussions