ADP1611

Obsolete

20 V,1.2 MHz Step-Up DC-to-DC Switching Converter

Viewing:

Part Details

  • Fully integrated 1.2 A, 0.23Ω Power Switch
  • Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
  • 90% Efficiency
  • Adjustable Output Voltage up to 20 V
  • 3% Output Regulation Accuracy
  • Adjustable Soft Start
  • Input Undervoltage Lockout
  • MSOP 8-lead Package
ADP1611
20 V,1.2 MHz Step-Up DC-to-DC Switching Converter
550048688ADP1611-fbl 421010940ADP1611-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP161x SEPIC-Cuk Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Coupled-SEPIC Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed