ADP1147

Obsolete

High Efficiency Step-Down Switching Regulator Controllers

Viewing:

Part Details

  • Greater Than 95% Efficiency
  • Shutdown Pin
  • Current Mode Switching Architecture Provides Superior Load and Line Transient Response
  • Low Dropout Voltage
  • Low Standby Current 160 µA typ
  • Wide Input Voltage Range 3.5 V* to 16 V
  • Low Cost
  • User Defined Current Limit
  • Available in 8-Lead PDIP
    or 8-Lead SOIC
  • Short Circuit Protection
ADP1147
High Efficiency Step-Down Switching Regulator Controllers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adp1147 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed