ADP1110
ObsoleteMicropower Step Up/Down Switching Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V
Part Details
The ADP1110 is part of a family of step-up/step-down switching regulators that operate from an input voltage supply as little as 1.0 V. This very low input voltage allows the ADP1110 to be used in applications that use a single cell as the primary power source.
The ADP1110 can be configured to operate in either step-up or step-down mode, but for input voltages greater than 3 V, the ADP1111 would be a more effective solution.
An auxiliary gain amplifier can serve as a low battery detector or as a linear regulator.
The quiescent current of 300 µA makes the ADP1110 useful in remote or battery powered applications. The 70 kHz frequency operation also allows for the use of surface-mount external capacitors and inductors.
Battery protection circuitry limits the effect of reverse current to safe levels at reverse voltages up to 1.6 V.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on adp1110 yet. Have something to say?
Start a Discussion on EngineerZone®