ADN2890

Obsolete

3.3 V 2.7 Gb/s Limiting Amplifier

Viewing:

Part Details

  • SFP reference design available
  • Input sensitivity: 3 mV p-p
  • 80 ps rise/fall times
  • CML outputs: 700 mV p-p differential
  • Programmable LOS detector: 2 mV to 13 mV
  • Rx signal strength indicator (RSSI):
    • SFF-8472 compliant average power measurement
  • Single-supply operation: 3.3 V
  • Low power dissipation: 130 mW
  • Available in space-saving 3 mm × 3 mm 16-lead LFCSP
ADN2890

3.3 V 2.7 Gb/s Limiting Amplifier

ADN2890-fbl ADN2890 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADN2890
ADN2890 Evaluation Board

Latest Discussions

Recently Viewed