ADN2882

Obsolete

4.25 Gbps 3.3 V Low Noise Transimpedance Amplifier

Part Details

  • Technology: High Performance SiGe
  • Bandwidth: 3.4 GHz minimum
  • Input noise current density: 10 pAvHz
  • Optical sensitivity: -22 dBm
  • Differential transimpedance: 4000 V/A
  • Power dissipation: 75 mW
  • Differential output swing: 250 mV p-p
  • Input current overload: +3.25 dBm
  • Output resistance: 50 Ω side
  • Low-freq cutoff: 15 kHz
  • On-chip PD filter: RF = 200 Ω CF = 20 pF
  • Die size: 0.7 mm × 1.2 mm
ADN2882
4.25 Gbps 3.3 V Low Noise Transimpedance Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2882
ADN2882 Evaluation Board

Latest Discussions

Recently Viewed