ADN2873

NOT RECOMMENDED FOR NEW DESIGNS

3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • SFP/SFF and SFF-8472 MSA compliant
  • SFP reference design available
  • 50 Mbps to 4.25 Gbps operation
  • Automatic average power control
  • Typical 60 ps output rise/fall time
  • VCSEL, DFB, and FP laser support
  • Bias current range: from 2 mA to 100 mA
  • Modulation current range: from 5 mA to 90 mA
  • Laser fail alarm and automatic laser shutdown (ALS)
  • Bias and modulation current monitoring
  • Voltage setpoint control
  • Resistor setpoint control
  • 3.3 V supply
  • 24-lead 4 mm × 4 mm LFCSP
  • Pin compatible with ADN2870
ADN2873
3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
ADN2873 Functional Block Diagram ADN2873 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2873
ADN2873 Evaluation Board

Latest Discussions

Recently Viewed