ADN2847

Obsolete

3.3 V Dual-Loop 50 Mbps to 3.3 Gbps Laser Diode Driver

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 50 Mbps to 3.3 Gbps operation
  • Single 3.3 V operation
  • Typical rise/fall time: 80 ps
  • Bias current range: 2 mA to 100 mA
  • Modulation current range: 5 mA to 80 mA
  • Monitor photodiode current: 50 µA to 1200 µA
  • Dual MPD functionality for DWDM
  • 50 mA supply current at 3.3 V
  • Closed-loop control of power and extinction ratio
  • Full current parameter monitoring
  • Laser fail and laser degrade alarms
  • Automatic laser shutdown (ALS)
ADN2847
3.3 V Dual-Loop 50 Mbps to 3.3 Gbps Laser Diode Driver
ADN2847 Functional Block Diagram ADN2847 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2847
ADN2847 Evaluation Board

Latest Discussions

Recently Viewed