ADN2841

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Loop, 50 Mbps to 2.7 Gbps Laser Diode Driver

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • 50 Mbps to 2.7 Gbps operation
  • Typical rise/fall time: 80 ps
  • Bias current range: 2 mA to 100 mA
  • Modulation current range: 5 mA to 80 mA
  • Monitor photodiode current: 50 μA to 1200 μA
  • Closed-loop control of power and extinction ratio
  • Laser fail and laser degrade alarms
  • Automatic laser shutdown (ALS)
  • Dual MPD functionality for DWDM
  • Optional clocked data
  • Full current parameter monitoring
  • 5 V operation
  • 48-lead LFCSP
  • 32-lead LFCSP (reduced functionality)
ADN2841

Dual-Loop, 50 Mbps to 2.7 Gbps Laser Diode Driver

ADN2841 Functional Block Diagram ADN2841 Pin Configuration ADN2841 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2841

ADN2841 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADN2841
ADN2841 Evaluation Board

Latest Discussions

Recently Viewed