ADN2821

Obsolete

11.1 Gbps 3.3V Low Noise High Gain Transimpedance Amplifier

Part Details

  • Bandwidth: 8GHz min
  • Input Noise Current Density: 12 pA/ root Hz
  • Differential Trans-impedance: 2 kΩ and 5 kΩ Options
  • Power Dissipation: 150 mW
  • Differential Output Swing: 400mV pk-pk
  • Input Overload: +3.25 dBm @ 10 dB ER
  • Low-F cutoff: 25 kHz w/CLF=0.5nF
  • Optional On-Chip PD filter: RF=200 Ω, CF=20 pF
  • Die Size: : 0.65mm x 1.20mm
ADN2821
11.1 Gbps 3.3V Low Noise High Gain Transimpedance Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed