ADN2814

PRODUCTION

Continuous Rate 10 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp

Part Models
3
1ku List Price
Starting From $15.40

Part Details

  • Serial data input: 10 Mb/s to 675 Mb/s
  • Exceeds SONET requirements for jitter transfer/generation/tolerance
  • Quantizer sensitivity: 3.3 mV typical
  • Adjustable slice level: ±95 mV
  • Patented clock recovery architecture
  • Loss-of-signal (LOS) detect range: 2.3 mV to 19 mV
  • Independent slice level adjust and LOS detector
  • No reference clock required
  • Loss-of-lock indicator
  • I2C interface to access optional features
  • Single-supply operation: 3.3 V
  • Low power: 435 mW typical
  • 5 mm × 5 mm, 32-lead LFCSP, Pb free
ADN2814
Continuous Rate 10 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2814
ADN2814 Evaluation Board

Latest Discussions

Recently Viewed