ADN2530

Obsolete

11.3 Gbps, Active Back-Termination, Differential VCSEL Driver

Viewing:

Part Details

  • Up to 11.3 Gbps operation
  • −40°C to +100°C operation
  • Very low power: ISUPPLY = 65 mA
  • Typical 26 ps rise/fall times
  • Full back-termination of output transmission lines
  • Crosspoint adjust function
  • PECL-/CML-compatible data inputs
  • Bias current range: 2 mA to 25 mA
  • Differential modulation current range: 2.2 mA to 23 mA
  • Automatic laser shutdown (ALS)
  • 3.3 V operation
  • Compact 3 mm × 3 mm LFCSP
  • Voltage-input control for bias and modulation currents
  • XFP-compliant bias current monitor
ADN2530
11.3 Gbps, Active Back-Termination, Differential VCSEL Driver
ADN2530 Functional Block Diagram ADN2530 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADN2530

ADN2530 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADN2530
ADN2530 Evaluation Board

Latest Discussions

Recently Viewed