ADMV9623

RECOMMENDED FOR NEW DESIGNS

60 GHz Millimeterwave Short Data Link

Part Models
1
1ku List Price
price unavailable

Part Details

A complete data sheet and user guide is available as well as an evaluation board kit (ADMV9613-ADMV9623EVALZ-KIT). Please contact the V-Band Group using the link below.
  • Meets V-band worldwide frequency requirements
  • Integrated omnidirectional circularly polarized antenna
  • 12 dBi gain and ±20° half power beamwidth typical
  • 20 dBm equivalent isotropic radiated power typical
  • RoHS compliant
  • Integrated high band and low band diplexer for improved multipath distortion
  • Full duplex operation
  • Simple AM scheme
  • Data rate: 100 Mbps
  • Ultralow latency
  • Short link communication distance: 1 cm to 5 cm
  • Receiver frequency: 63.2625 GHz
    • Transmitter gain setting range: −3 dB to +32 dB
    • Transmitter frequency: 59.85 GHz
    • Integrated transmitter PA power detector
    • Receiver gain setting range: −10 dB to +69 dB
    • RF, IF, and BB gain control
    • Integrated receiver and transmitter frequency synthesizers
    • Integrated reference clock
    • On-chip temperature sensors
    • DC-coupled baseband input and output
    • 3-wire digital SPI
    • 34.70 mm × 29.89, 52-terminal printed circuit assembly (PCA)
    ADMV9623
    60 GHz Millimeterwave Short Data Link
    Ask a Question

    Documentation

    Data Sheet 1

    Request an NDA

    Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

    Request an NDA
    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on ADMV9623 yet. Have something to say?

    Start a Discussion on EngineerZone®